Spare part, WVS 80; WVTS 80, Piston kit
016D0063
Product Type: Spare part, Used for product: WVS 80; WVTS 80, Type designation: Piston kit, Piston kit
Product Type: Spare part, Used for product: WVS 80; WVTS 80, Type designation: Piston kit, Piston kit
Gross weight | 1.297 Kilogram |
Net weight | 1.209 Kilogram |
Volume | 4.976 Liter |
EAN | 5702422019381 |
Gross weight | 1.297 Kilogram |
Net weight | 1.209 Kilogram |
Volume | 4.976 Liter |
EAN | 5702422019381 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Type | Spare part |
Type designation | Piston kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 80 WVTS 80 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Type | Spare part |
Type designation | Piston kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 80 WVTS 80 |