Spare part, WVTS 40; WVS 40, Piston kit
016D0060
Product Type: Spare part, Used for product: WVTS 40; WVS 40, Type designation: Piston kit, Piston kit
Product Type: Spare part, Used for product: WVTS 40; WVS 40, Type designation: Piston kit, Piston kit
Gross weight | 0.338 Kilogram |
Net weight | 0.29 Kilogram |
Volume | 0.662 Liter |
EAN | 5702422044369 |
Gross weight | 0.338 Kilogram |
Net weight | 0.29 Kilogram |
Volume | 0.662 Liter |
EAN | 5702422044369 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 38f29fcc-0796-41e6-901a-8e5a2693d0e8 |
SCIP dossier product name | Solenoid valve(2) |
Type | Spare part |
Type designation | Piston kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 40 WVTS 40 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 38f29fcc-0796-41e6-901a-8e5a2693d0e8 |
SCIP dossier product name | Solenoid valve(2) |
Type | Spare part |
Type designation | Piston kit |
UK RoHS compliance | Out of scope |
Used for product |
WVS 40 WVTS 40 |