Sensor set, Danfoss React™, RA, Straight

015G5340

RA-K coupling set with Danfoss React™ sensor.

Product details

Gross weight 0.76 Kilogram
Net weight 0.705 Kilogram
Volume 1.183 Liter
EAN 5702424625412

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contents of set 2-elements
Description RA-K coupling set with Danfoss React™ sensor.
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
SCIP dossier no. 72b4c090-7997-410a-b612-9352733b4058
SCIP dossier product name React & RA-K Coupling Set
Sensor design Danfoss React™
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type Danfoss React™ + other valves
UK RoHS compliance Out of scope
Valve size DN 15
Valve type RA-K

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality