Danfoss Redia® Sensors, Standard, Temp. limited, Liquid, Sensor type: Built-in sensor, 16 °C - 28 °C, RA

015G5334

Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range.

Product details

Gross weight 0.162 Kilogram
Net weight 0.148 Kilogram
Volume 0.358 Liter
EAN 5702424625757

 

Capillary tube length [m] [Max] 0 m
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contain batteries No
Contents of set Sensor
Description Danfoss Redia™ thermostatic sensor for for Danfoss RA valves. Limited temperature range.
EU RoHS compliance Yes
EU RoHS exemption clause No
Frost protection No
Product group Radiator Sensors
REACH Candidate List substances No
Sensor design Danfoss Redia®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 16 °C
Sensor type Built-in sensor
Sensor version Standard, Temp. limited
Shut-off function No
Temperature limitation Yes
Type Danfoss Redia® Sensors

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality