Sensor set, Contents of set: 2-elements, Danfoss Redia®, M30x1.5, RLV-KB, ½", Angle
015G5323
Set with Danfoss Redia® sensor H-piece valve, type RLV-KB.
Set with Danfoss Redia® sensor H-piece valve, type RLV-KB.
Gross weight | 0.576 Kilogram |
Net weight | 0.522 Kilogram |
Volume | 0.793 Liter |
EAN | 5702424625177 |
Gross weight | 0.576 Kilogram |
Net weight | 0.522 Kilogram |
Volume | 0.793 Liter |
EAN | 5702424625177 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | M30x1.5 |
Contents of set | 2-elements |
Description | Set with Danfoss Redia® sensor H-piece valve, type RLV-KB. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
SCIP dossier no. | 23ad5314-4a0f-4c2b-a5a7-2ed3b0a9d41f |
SCIP dossier product name | Redia M30x1.5 & RLV-KB 1-2' Set |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Danfoss Redia® + RLV-KB |
UK RoHS compliance | Out of scope |
Valve size | ½" |
Valve type | no valve |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | M30x1.5 |
Contents of set | 2-elements |
Description | Set with Danfoss Redia® sensor H-piece valve, type RLV-KB. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
SCIP dossier no. | 23ad5314-4a0f-4c2b-a5a7-2ed3b0a9d41f |
SCIP dossier product name | Redia M30x1.5 & RLV-KB 1-2' Set |
Sensor design | Danfoss Redia® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Danfoss Redia® + RLV-KB |
UK RoHS compliance | Out of scope |
Valve size | ½" |
Valve type | no valve |