Sensor set, Danfoss Aveo®, RAVL, Valve insert
015G5212
Set with Danfoss Aveo™ sensor and asssembled valve insert, RA/VL kv 0,5-0,8/RA-N
Set with Danfoss Aveo™ sensor and asssembled valve insert, RA/VL kv 0,5-0,8/RA-N
Gross weight | 0.26 Kilogram |
Net weight | 0.225 Kilogram |
Volume | 0.569 Liter |
EAN | 5702424625498 |
Gross weight | 0.26 Kilogram |
Net weight | 0.225 Kilogram |
Volume | 0.569 Liter |
EAN | 5702424625498 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RAVL |
Contents of set | 2-elements |
Description | Set with Danfoss Aveo™ sensor and asssembled valve insert, RA/VL kv 0,5-0,8/RA-N |
Design | Valve insert |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
Product height [mm] | 56 mm |
Product length [mm] | 113 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | 52a8dc92-6a2e-45f9-9f8f-bbeb0ed87915 |
SCIP dossier product name | Aero Aveo & RA-VL RA-V Combi |
Sensor design | Danfoss Aveo® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Danfoss Aveo® + valve insert |
UK RoHS compliance | Out of scope |
Valve size | DN 10/15 |
Valve type | RAVL |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RAVL |
Contents of set | 2-elements |
Description | Set with Danfoss Aveo™ sensor and asssembled valve insert, RA/VL kv 0,5-0,8/RA-N |
Design | Valve insert |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
Product height [mm] | 56 mm |
Product length [mm] | 113 mm |
Product width [mm] | 56 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | 52a8dc92-6a2e-45f9-9f8f-bbeb0ed87915 |
SCIP dossier product name | Aero Aveo & RA-VL RA-V Combi |
Sensor design | Danfoss Aveo® |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 7 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Danfoss Aveo® + valve insert |
UK RoHS compliance | Out of scope |
Valve size | DN 10/15 |
Valve type | RAVL |