Energy meters, For product type: SonoSelect and Safe, Battery Pack, 2 AA cell
014U1969
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.056 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.255 Liter |
EAN | 5702425129216 |
Gross weight | 0.056 Kilogram |
Net weight | 0.053 Kilogram |
Volume | 0.255 Liter |
EAN | 5702425129216 |
1 Primary battery SUM weight Kg | 0.036 |
1 Primary battery weight Kg | 0.018 |
Battery qty | 2 |
Battery type or Name | AA Lithium |
China RoHS compliance | Yes |
Description | Battery Pack, 2 AA cell |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoSelect and Safe |
In scope of WEEE and contain batteries | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |
Weight per battery | 18 g |
1 Primary battery SUM weight Kg | 0.036 |
1 Primary battery weight Kg | 0.018 |
Battery qty | 2 |
Battery type or Name | AA Lithium |
China RoHS compliance | Yes |
Description | Battery Pack, 2 AA cell |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoSelect and Safe |
In scope of WEEE and contain batteries | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Calculator accessories |
UK RoHS compliance | Yes |
Weight per battery | 18 g |