Energy meters, For product type: SonoSelect and Safe, PT1000 O-Ring + Assembly Tool
014U1967
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.005 Liter |
EAN | 5702425126925 |
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.005 Liter |
EAN | 5702425126925 |
China RoHS compliance | Yes |
Description | PT1000 O-Ring + Assembly Tool |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Description | PT1000 O-Ring + Assembly Tool |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |