Energy meters, For product type: SonoSelect and Safe, T-fitting DN25: G1", G½", G1" PN25 130°C
014U1961
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.226 Kilogram |
Net weight | 0.226 Kilogram |
Volume | 0.128 Liter |
EAN | 5702425127441 |
Gross weight | 0.226 Kilogram |
Net weight | 0.226 Kilogram |
Volume | 0.128 Liter |
EAN | 5702425127441 |
China RoHS compliance | Yes |
Connection types | Thread |
Description | T-fitting DN25: G1", G½", G1" PN25 130°C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d65620a9-5a4b-4835-a45c-de77a3234509 |
SCIP dossier product name | T-fitting DN 20-32 |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Connection types | Thread |
Description | T-fitting DN25: G1", G½", G1" PN25 130°C |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | SonoSelect and Safe |
In scope of WEEE | Yes |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d65620a9-5a4b-4835-a45c-de77a3234509 |
SCIP dossier product name | T-fitting DN 20-32 |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |