Meter reading / meter system, SonoRepeat, Ethernet, Data storage: ≥2 GB, M-bus module
014U1631
This product has been discontinued.
Smart metering data concentrators and repeaters
Smart metering data concentrators and repeaters
Gross weight | 0.209 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 1.924 Liter |
EAN | 5702428996365 |
Gross weight | 0.209 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 1.924 Liter |
EAN | 5702428996365 |
China RoHS compliance | Yes |
Configuration | Complete remote control via LAN or WAN (Internet) |
Data communication interfaces | Ethernet |
Data storage | ≥2 GB |
Description | Smart metering data concentrators and repeaters |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
GSM | / |
In scope of WEEE | Yes |
Installation | DIN rail 3 units |
Interface module slot 1 | M-bus module |
Label product | Yes |
Power supply | No, has to be added from accessories |
Product group | Meter reading / meter system |
REACH Candidate List substances | No |
Reading ability [m] | 125 m |
Type | SonoRepeat |
Type of AMR | Smart metering data concentrator |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Configuration | Complete remote control via LAN or WAN (Internet) |
Data communication interfaces | Ethernet |
Data storage | ≥2 GB |
Description | Smart metering data concentrators and repeaters |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
GSM | / |
In scope of WEEE | Yes |
Installation | DIN rail 3 units |
Interface module slot 1 | M-bus module |
Label product | Yes |
Power supply | No, has to be added from accessories |
Product group | Meter reading / meter system |
REACH Candidate List substances | No |
Reading ability [m] | 125 m |
Type | SonoRepeat |
Type of AMR | Smart metering data concentrator |
UK RoHS compliance | Yes |