Energy meters, SonoSafe 10, 15 mm, qp [m³/h]: 0.6, Heating, Battery 1 A-cell, M-Bus, No interface module
014U0003
Energy meter for residential applications
Energy meter for residential applications
Gross weight | 0.912 Kilogram |
Net weight | 0.73 Kilogram |
Volume | 3 Liter |
EAN | 5702425127168 |
Gross weight | 0.912 Kilogram |
Net weight | 0.73 Kilogram |
Volume | 3 Liter |
EAN | 5702425127168 |
1 Primary battery SUM weight Kg | 0.018 |
1 Primary battery weight Kg | 0.018 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 16 yr |
Battery qty | 1 |
Battery type or Name | AA Lithium |
Cable insulation material | PVC halogen free |
Cable length between calculator and flow sensor [m] | 0.5 m |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Connection size | G 3/4 |
Connection types | Thread |
Contain batteries | Yes |
Description | Energy meter for residential applications |
Diameter [mm] | 15 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh (without digit after comma) |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
In scope of WEEE | Yes |
Installation | Return |
Integrated communication | M-Bus |
Interface module slot 1 | No interface module |
IP protection class | IP65 |
Kvs values [m³/h] | 3.46 m³/h |
Length [mm] | 110 mm |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material in contact with medium | Brass sensor |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
Protection class calculator | IP65 |
qc [m³/h] | 0.0012 m³/h |
qi [m³/h] | 0.006 m³/h |
qp [m³/h] | 0.6 m³/h |
qs [m³/h] | 1.2 m³/h |
qss [m³/h] | 1.32 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
SCIP dossier product name | Ultrasonic Pathfinder |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 4 V |
Supply voltage type | Battery 1 A-cell |
Temperature sensor approved temperature [°C] [Max] | 105 °C |
Temperature sensor approved temperature [°C] [Min] | 0 °C |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Type | SonoSafe 10 |
UK RoHS compliance | Out of scope |
Weight per battery | 18 g |
1 Primary battery SUM weight Kg | 0.018 |
1 Primary battery weight Kg | 0.018 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 16 yr |
Battery qty | 1 |
Battery type or Name | AA Lithium |
Cable insulation material | PVC halogen free |
Cable length between calculator and flow sensor [m] | 0.5 m |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Connection size | G 3/4 |
Connection types | Thread |
Contain batteries | Yes |
Description | Energy meter for residential applications |
Diameter [mm] | 15 mm |
Difference temperature limits (Accounting) [K] [Max] | 90 K |
Difference temperature limits (Accounting) [K] [Min] | 3 K |
Display type | LCD |
Dynamic range | 1:100 |
EEE category |
5 small equipment (any external dimension |
Energy unit | kWh (without digit after comma) |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
In scope of WEEE | Yes |
Installation | Return |
Integrated communication | M-Bus |
Interface module slot 1 | No interface module |
IP protection class | IP65 |
Kvs values [m³/h] | 3.46 m³/h |
Length [mm] | 110 mm |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material in contact with medium | Brass sensor |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
Protection class calculator | IP65 |
qc [m³/h] | 0.0012 m³/h |
qi [m³/h] | 0.006 m³/h |
qp [m³/h] | 0.6 m³/h |
qs [m³/h] | 1.2 m³/h |
qss [m³/h] | 1.32 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
SCIP dossier product name | Ultrasonic Pathfinder |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 4 V |
Supply voltage type | Battery 1 A-cell |
Temperature sensor approved temperature [°C] [Max] | 105 °C |
Temperature sensor approved temperature [°C] [Min] | 0 °C |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Type | SonoSafe 10 |
UK RoHS compliance | Out of scope |
Weight per battery | 18 g |