SGP 12s X, Sight glass, Solder, ODF, Solder, ODF
014L0120
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.21 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 0.602 Liter |
EAN | 5715162666814 |
Gross weight | 0.21 Kilogram |
Net weight | 0.165 Kilogram |
Volume | 0.602 Liter |
EAN | 5715162666814 |
Approval |
C UL US LISTED EAC |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
Connection material | Copper |
Green: max moist con@25 °C |
R1234ze(E): 26 ppm R1270: 16 ppm R134a: 30 ppm R22: 30 ppm R32: 64 ppm R404A: 20 ppm R407A: 29 ppm R407C: 30 ppm R407F: 30 ppm R410A: 66 ppm R448A: 28 ppm R449A: 29 ppm R450A: 23 ppm R452A: 20 ppm R454B: 29 ppm R507A: 15 ppm R513A: 22 ppm |
Green: max moist con@43 °C |
R1234ze(E): 28 ppm R1270: 29 ppm R134a: 45 ppm R22: 50 ppm R32: 116 ppm R404A: 25 ppm R407A: 48 ppm R407C: 60 ppm R407F: 60 ppm R410A: 135 ppm R448A: 70 ppm R449A: 53 ppm R450A: 46 ppm R452A: 30 ppm R454B: 58 ppm R507A: 30 ppm R513A: 22 ppm |
Identical product | 014L0183 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Moisture indicator | N indicator |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Industrial pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 20 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R32 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R452B R454B R454C R455A R463A R507A R513A R515B R744 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGP 12s X |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R1233zd(E) R134a R22 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R463A R507A R513A R515B R744 |
UL evaluated | Yes |
Yellow: min moist con@25 °C |
R1234ze(E): 132 ppm R1270: 62 ppm R134a: 100 ppm R22: 120 ppm R32: 289 ppm R404A: 70 ppm R407A: 115 ppm R407C: 140 ppm R407F: 168 ppm R410A: 266 ppm R448A: 110 ppm R449A: 105 ppm R450A: 148 ppm R452A: 79 ppm R454B: 161 ppm R507A: 60 ppm R513A: 75 ppm |
Yellow: min moist con@43 °C |
R1234ze(E): 165 ppm R1270: 115 ppm R134a: 170 ppm R22: 200 ppm R32: 459 ppm R404A: 100 ppm R407A: 192 ppm R407C: 225 ppm R407F: 240 ppm R410A: 540 ppm R448A: 227 ppm R449A: 200 ppm R450A: 245 ppm R452A: 143 ppm R454B: 250 ppm R507A: 110 ppm R513A: 123 ppm |
Approval |
C UL US LISTED EAC |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
Connection material | Copper |
Green: max moist con@25 °C |
R1234ze(E): 26 ppm R1270: 16 ppm R134a: 30 ppm R22: 30 ppm R32: 64 ppm R404A: 20 ppm R407A: 29 ppm R407C: 30 ppm R407F: 30 ppm R410A: 66 ppm R448A: 28 ppm R449A: 29 ppm R450A: 23 ppm R452A: 20 ppm R454B: 29 ppm R507A: 15 ppm R513A: 22 ppm |
Green: max moist con@43 °C |
R1234ze(E): 28 ppm R1270: 29 ppm R134a: 45 ppm R22: 50 ppm R32: 116 ppm R404A: 25 ppm R407A: 48 ppm R407C: 60 ppm R407F: 60 ppm R410A: 135 ppm R448A: 70 ppm R449A: 53 ppm R450A: 46 ppm R452A: 30 ppm R454B: 58 ppm R507A: 30 ppm R513A: 22 ppm |
Identical product | 014L0183 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Moisture indicator | N indicator |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Industrial pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 20 pc |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R32 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R452B R454B R454C R455A R463A R507A R513A R515B R744 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGP 12s X |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R1233zd(E) R134a R22 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R463A R507A R513A R515B R744 |
UL evaluated | Yes |
Yellow: min moist con@25 °C |
R1234ze(E): 132 ppm R1270: 62 ppm R134a: 100 ppm R22: 120 ppm R32: 289 ppm R404A: 70 ppm R407A: 115 ppm R407C: 140 ppm R407F: 168 ppm R410A: 266 ppm R448A: 110 ppm R449A: 105 ppm R450A: 148 ppm R452A: 79 ppm R454B: 161 ppm R507A: 60 ppm R513A: 75 ppm |
Yellow: min moist con@43 °C |
R1234ze(E): 165 ppm R1270: 115 ppm R134a: 170 ppm R22: 200 ppm R32: 459 ppm R404A: 100 ppm R407A: 192 ppm R407C: 225 ppm R407F: 240 ppm R410A: 540 ppm R448A: 227 ppm R449A: 200 ppm R450A: 245 ppm R452A: 143 ppm R454B: 250 ppm R507A: 110 ppm R513A: 123 ppm |