Danfoss Ally™ Power Module

014G0201

Mains powered eTRV, Zigbee

Product details

Gross weight 0.777 Kilogram
Net weight 0.777 Kilogram
Volume 0.767 Cubic decimeter
EAN 5715162390740

 

Actuator type PID
Adapter type M30
RA
RAV
RAVL
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] 0 °C
Application Residential (pollution degree 2)
Approval UA.TR.089
CE
UKCA
EAC
Cable length [m] 2 m
CE evaluated Yes
China RoHS compliance Out of scope
Colour RAL 9016
Contain batteries No
Control PID
Description Mains powered eTRV
Display type LCD with backlight
EU RoHS compliance Yes with exemptions
Noise level Heat dB(A) JIS C 9612 <30
Open-window function Yes
Output voltage [V] DC 3 V
Power consumption (standby) [mW] 3 mW
Power consumption [W] 1.2 W
Product group Danfoss Ally™
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Diboron trioxide (B2O3, CAS no. 1303-86-2)
Safety classification Type 1
SCIP dossier no. fda23c3a-2cb7-454a-8b0b-5dd164814bb3
SCIP dossier product name Danfoss Ally Power Module 24V
Software class A
Spindle movement Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s)
Supply voltage [V] AC 24 V
Supply voltage frequency [Hz] 50 Hz
System integration Danfoss Ally™
Temperature measurement interval 1 min
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 5 °C
Thermostat IP Class 20
Transmission frequency [GHz] 2.4 GHz
Transport temperature [°C] [Max] 65 °C
Transport temperature [°C] [Min] -20 °C
Type Danfoss Ally™ Power Module
UK RoHS compliance Yes
Water temperature [°C] [Max] 90 °C
Wireless standard Zigbee

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality