Sight glass saddle, SGS, 1 1/8 in
014-1556
Type designation: Tube fitting, Used for product: SGP 24 RX; SGRN; SGRI; SGP 24 RI; SGP 24 RN; SGR
Type designation: Tube fitting, Used for product: SGP 24 RX; SGRN; SGRI; SGP 24 RI; SGP 24 RN; SGR
Gross weight | 0.091 Kilogram |
Net weight | 0.079 Kilogram |
Volume | 86.112 Cubic centimeter |
EAN | 5715255009429 |
Gross weight | 0.091 Kilogram |
Net weight | 0.079 Kilogram |
Volume | 86.112 Cubic centimeter |
EAN | 5715255009429 |
Connection size [in] | 1 1/8 in |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Multi pack |
Product group | Sight glass accessories |
Product Name Description | Sight glass saddle |
Quantity per packing format | 10 pc |
Sight glass connection | M24 x 1 |
Tube size [in] | 1 1/8 in |
Type | SGS |
Type designation | Tube fitting |
Used for product |
SGP 24 RI SGP 24 RN SGP 24 RX SGR SGRI SGRN |
Used for product comments | Tube fitting |
Connection size [in] | 1 1/8 in |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Multi pack |
Product group | Sight glass accessories |
Product Name Description | Sight glass saddle |
Quantity per packing format | 10 pc |
Sight glass connection | M24 x 1 |
Tube size [in] | 1 1/8 in |
Type | SGS |
Type designation | Tube fitting |
Used for product |
SGP 24 RI SGP 24 RN SGP 24 RX SGR SGRI SGRN |
Used for product comments | Tube fitting |