Sight glass saddle, SGS, 1 5/8 in
014-1058
Type designation: Tube fitting, Used for product: SGP 24 RX; SGRN; SGRI; SGP 24 RI; SGP 24 RN; SGR
Type designation: Tube fitting, Used for product: SGP 24 RX; SGRN; SGRI; SGP 24 RI; SGP 24 RN; SGR
Gross weight | 0.087 Kilogram |
Net weight | 0.086 Kilogram |
Volume | 0.078 Liter |
EAN | 5702428255622 |
Gross weight | 0.087 Kilogram |
Net weight | 0.086 Kilogram |
Volume | 0.078 Liter |
EAN | 5702428255622 |
China RoHS compliance | Yes exceed limitations |
Connection size [in] | 1 5/8 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Industrial pack |
Product group | Sight glass accessories |
Product Name Description | Sight glass saddle |
Quantity per packing format | 80 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | Electric control valve body(5) |
Sight glass connection | M24 x 1 |
Tube size [in] | 1 5/8 in |
Type | SGS |
Type designation | Tube fitting |
UK RoHS compliance | Out of scope |
Used for product |
SGP 24 RI SGP 24 RN SGP 24 RX SGR SGRI SGRN |
Used for product comments | Tube fitting |
China RoHS compliance | Yes exceed limitations |
Connection size [in] | 1 5/8 in |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Packing format | Industrial pack |
Product group | Sight glass accessories |
Product Name Description | Sight glass saddle |
Quantity per packing format | 80 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | Electric control valve body(5) |
Sight glass connection | M24 x 1 |
Tube size [in] | 1 5/8 in |
Type | SGS |
Type designation | Tube fitting |
UK RoHS compliance | Out of scope |
Used for product |
SGP 24 RI SGP 24 RN SGP 24 RX SGR SGRI SGRN |
Used for product comments | Tube fitting |