SGN 10, Sight glass, Flare, 10.00 mm, Flare, 10.00 mm
014-0124
Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00
Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00
Gross weight | 0.217 Kilogram |
Net weight | 0.193 Kilogram |
Volume | 0.171 Liter |
EAN | 5702424050849 |
Gross weight | 0.217 Kilogram |
Net weight | 0.193 Kilogram |
Volume | 0.171 Liter |
EAN | 5702424050849 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C |
R134a: 30 ppm R22: 30 ppm R404A: 20 ppm R407A: 29 ppm R407C: 30 ppm R407F: 30 ppm R448A: 28 ppm R449A: 29 ppm R450A: 23 ppm R452A: 20 ppm R507A: 15 ppm R513A: 22 ppm |
Green: max moist con@43 °C |
R134a: 45 ppm R22: 50 ppm R404A: 25 ppm R407A: 48 ppm R407C: 60 ppm R407F: 60 ppm R448A: 70 ppm R449A: 53 ppm R450A: 46 ppm R452A: 30 ppm R507A: 30 ppm R513A: 22 ppm |
Identical product | 014-0172 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet Internal/External | Internal |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 10 mm |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | N indicator |
Oil free refrigerants |
R134a R513A |
Outlet connection type | Flare |
Outlet Internal/External | External |
Outlet size [in] | 3/8 in |
Outlet size [mm] | 10 mm |
Packing format | Industrial pack |
Product accessories | Generic accessories |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 70 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGN 10 |
UK RoHS compliance | Out of scope |
Yellow: min moist con@25 °C |
R134a: 100 ppm R22: 120 ppm R404A: 70 ppm R407A: 115 ppm R407C: 140 ppm R407F: 168 ppm R448A: 110 ppm R449A: 105 ppm R450A: 148 ppm R452A: 79 ppm R507A: 60 ppm R513A: 75 ppm |
Yellow: min moist con@43 °C |
R134a: 170 ppm R22: 200 ppm R404A: 100 ppm R407A: 192 ppm R407C: 225 ppm R407F: 240 ppm R448A: 227 ppm R449A: 200 ppm R450A: 245 ppm R452A: 143 ppm R507A: 110 ppm R513A: 123 ppm |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Green: max moist con@25 °C |
R134a: 30 ppm R22: 30 ppm R404A: 20 ppm R407A: 29 ppm R407C: 30 ppm R407F: 30 ppm R448A: 28 ppm R449A: 29 ppm R450A: 23 ppm R452A: 20 ppm R507A: 15 ppm R513A: 22 ppm |
Green: max moist con@43 °C |
R134a: 45 ppm R22: 50 ppm R404A: 25 ppm R407A: 48 ppm R407C: 60 ppm R407F: 60 ppm R448A: 70 ppm R449A: 53 ppm R450A: 46 ppm R452A: 30 ppm R507A: 30 ppm R513A: 22 ppm |
Identical product | 014-0172 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet Internal/External | Internal |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 10 mm |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | N indicator |
Oil free refrigerants |
R134a R513A |
Outlet connection type | Flare |
Outlet Internal/External | External |
Outlet size [in] | 3/8 in |
Outlet size [mm] | 10 mm |
Packing format | Industrial pack |
Product accessories | Generic accessories |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 70 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGN 10 |
UK RoHS compliance | Out of scope |
Yellow: min moist con@25 °C |
R134a: 100 ppm R22: 120 ppm R404A: 70 ppm R407A: 115 ppm R407C: 140 ppm R407F: 168 ppm R448A: 110 ppm R449A: 105 ppm R450A: 148 ppm R452A: 79 ppm R507A: 60 ppm R513A: 75 ppm |
Yellow: min moist con@43 °C |
R134a: 170 ppm R22: 200 ppm R404A: 100 ppm R407A: 192 ppm R407C: 225 ppm R407F: 240 ppm R448A: 227 ppm R449A: 200 ppm R450A: 245 ppm R452A: 143 ppm R507A: 110 ppm R513A: 123 ppm |