AVTB RAVI/K Adapt. R1/2 M14x1 Gasket fi12.6/4 x 6
013U8102
AVTB RAVI/K Adapt. R1/2 M14x1 Gasket fi12.6/4 x 6
AVTB RAVI/K Adapt. R1/2 M14x1 Gasket fi12.6/4 x 6
Gross weight | 0.033 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.013 Liter |
EAN | 5702421554678 |
Gross weight | 0.033 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.013 Liter |
EAN | 5702421554678 |
Description | AVTB RAVI/K Adapt. R1/2 M14x1 Gasket fi12.6/4 x 6 |
In scope of WEEE and contain batteries | No |
Material | BRASS |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Stuffing box kits |
Description | AVTB RAVI/K Adapt. R1/2 M14x1 Gasket fi12.6/4 x 6 |
In scope of WEEE and contain batteries | No |
Material | BRASS |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Stuffing box kits |