RAVI, 43 °C - 65 °C, 2.0 m, Slower (restriction)

013U8009

RAVI PN10 43-65/2m

Product details

Gross weight 0.456 Kilogram
Net weight 0.456 Kilogram
Volume 2.151 Liter
EAN 5702421500439

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 TR838
Capillary tube length [m] 2 m
Description RAVI PN10 43-65/2m
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Function Temp. controller
Gain Ks 0.25
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Media temperature at sensor [°C] [Max] 70 °C
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9eff2b20-4e4a-46da-b447-f3bc37989436
SCIP dossier product name RAVI PN10
Sensor connection M14x1 / R1/2 ext thread acc. DIN 2999
Speed type Slower (restriction)
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 150 mm
Temperature sensor material Copper mat. No 2.0090
Temperature sensor mounting Sensor warmer
Temperature setting range [°C] [Max] 65 °C
Temperature setting range [°C] [Min] 43 °C
Time constant [sec] 3 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type RAVI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality