AVTB Sen.st.box R1/2 M14x1 Gasket fi12.6/2.5 x 6
013U0292
AVTB Sen.st.box R1/2 M14x1 Gasket fi12.6/2.5 x 6
AVTB Sen.st.box R1/2 M14x1 Gasket fi12.6/2.5 x 6
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.049 Liter |
EAN | 5702421552186 |
Gross weight | 0.058 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.049 Liter |
EAN | 5702421552186 |
Description | AVTB Sen.st.box R1/2 M14x1 Gasket fi12.6/2.5 x 6 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Stuffing box kits |
Description | AVTB Sen.st.box R1/2 M14x1 Gasket fi12.6/2.5 x 6 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Stuffing box kits |