Swedish union connections, Compression fitting, M22/15 x 1
013L4215
Compression fitting; for manifold assemblies: RA-KE, RA-VAT/N, RA-FLX
Compression fitting; for manifold assemblies: RA-KE, RA-VAT/N, RA-FLX
Gross weight | 0.04 Kilogram |
Net weight | 0.04 Kilogram |
Gross weight | 0.04 Kilogram |
Net weight | 0.04 Kilogram |
Connection to system | M22/15 x 1 |
Description | Compression fitting; for manifold assemblies: RA-KE, RA-VAT/N, RA-FLX |
For valves |
RA-KE RA-FLX RA-VAT/N |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | M22/15 x 1 |
Tailpiece type | No tailpiece |
Type | Swedish union connections |
Type of accessories | Compression fitting |
Connection to system | M22/15 x 1 |
Description | Compression fitting; for manifold assemblies: RA-KE, RA-VAT/N, RA-FLX |
For valves |
RA-KE RA-FLX RA-VAT/N |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | M22/15 x 1 |
Tailpiece type | No tailpiece |
Type | Swedish union connections |
Type of accessories | Compression fitting |