Flow restrictors, RTD-BR, Bypass, DN 20/15

013L1916

Assembled by-pass restrictor, DN20/15

Product details

Gross weight 0.294 Kilogram
Net weight 0.294 Kilogram
Volume 0.294 Liter
EAN 5702420083131

 

Application 1-pipe system
Connection size DN 20/15
Connection size in G 3/4
Connection size out G 3/4
Description Assembled by-pass restrictor, DN20/15
Flow restrictor type Bypass
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 15.1 m³/h
Product group Flow restrictors
Test pressure [bar] 16 bar
Type RTD-BR
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality