Flow restrictors, RTD-BR, Bypass, DN 15/10

013L1915

Assembled by-pass restrictor, DN15/10

Product details

Gross weight 0.17 Kilogram
Net weight 0.168 Kilogram
Volume 0.09 Liter
EAN 5702420083124

 

Application 1-pipe system
Connection size DN 15/10
Connection size in G 1/2
Connection size out G 1/2
Description Assembled by-pass restrictor, DN15/10
Flow restrictor type Bypass
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 6.8 m³/h
Product group Flow restrictors
Test pressure [bar] 16 bar
Type RTD-BR
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality