Accessories, VHS Valves, Cover, Angle, White RAL 9016
013G7966
Angle version cover with collar, sensor on the left, RAL 9016
Angle version cover with collar, sensor on the left, RAL 9016
Gross weight | 0.083 Kg |
Net weight | 0.06 Kg |
Volume | 0.832 Liter |
EAN | 5715162269640 |
Gross weight | 0.083 Kg |
Net weight | 0.06 Kg |
Volume | 0.832 Liter |
EAN | 5715162269640 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Angle version cover with collar, sensor on the left, RAL 9016 |
Design | Angle |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Description | Angle version cover with collar, sensor on the left, RAL 9016 |
Design | Angle |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |