Accessories, VHS Valves, Cover, Straight, Chrome
013G7963
Straight version cover with collar, sensor on the right, chrome
Straight version cover with collar, sensor on the right, chrome
Gross weight | 0.09 Kg |
Net weight | 0.06 Kg |
Volume | 0.826 Liter |
EAN | 5715162269589 |
Gross weight | 0.09 Kg |
Net weight | 0.06 Kg |
Volume | 0.826 Liter |
EAN | 5715162269589 |
China RoHS compliance | Out of scope |
Colour | Chrome |
Description | Straight version cover with collar, sensor on the right, chrome |
Design | Straight |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves | VHS straight |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
REACH Candidate List substances | No |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | Chrome |
Description | Straight version cover with collar, sensor on the right, chrome |
Design | Straight |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For valves | VHS straight |
In scope of WEEE and contain batteries | No |
Product group | VHS valves |
REACH Candidate List substances | No |
Size | All sizes |
Type | Accessories, VHS Valves |
Type of accessories | Cover |
UK RoHS compliance | Out of scope |