Accessories, Valves, Dismantle tool, For valves: RA-DV
013G7826
Replacement tool for exchange of valve inserts on dynamic valves, type RA-DV
Replacement tool for exchange of valve inserts on dynamic valves, type RA-DV
Gross weight | 8.355 Kilogram |
Net weight | 7.875 Kilogram |
Volume | 64.41 Liter |
EAN | 5702425148750 |
Gross weight | 8.355 Kilogram |
Net weight | 7.875 Kilogram |
Volume | 64.41 Liter |
EAN | 5702425148750 |
Contain batteries | No |
Description | Replacement tool for exchange of valve inserts on dynamic valves, type RA-DV |
For valves | RA-DV |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e9097fe6-1b4d-41da-80c2-fbb3a4f4e50d |
SCIP dossier product name | RA-DV SCHLEUSENWERKZEUG |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Contain batteries | No |
Description | Replacement tool for exchange of valve inserts on dynamic valves, type RA-DV |
For valves | RA-DV |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e9097fe6-1b4d-41da-80c2-fbb3a4f4e50d |
SCIP dossier product name | RA-DV SCHLEUSENWERKZEUG |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |