Radiator Valves, RA-DV, Dynamic (pressure independent), DN 10, Angle, D

013G7721

Dynamic valve, pressure independent

Product details

Gross weight 0.283 Kilogram
Net weight 0.27 Kilogram
EAN 5702425093418

 

Application 2-pipe system
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection size in Rp 3/8
Connection size out R 3/8
Connection types Internal thread
Contain batteries No
Description Dynamic valve, pressure independent
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Differential pressure range [bar] [Min] 0.1 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow [l/h] [Max] 135 L/h
Flow at setting 1 [l/h] [Max] 10 L/h
Flow at setting 2 [l/h] [Max] 15 L/h
Flow at setting 3 [l/h] [Max] 20 L/h
Flow at setting 4 [l/h] [Max] 35 L/h
Flow at setting 5 [l/h] [Max] 50 L/h
Flow at setting 6 [l/h] [Max] 80 L/h
Flow at setting 7 [l/h] [Max] 100 L/h
Flow at setting N [l/h] [Max] 135 L/h
Flow temperature [°C] [Max] 95 °C
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0d86001d-3a28-4ee4-8d0a-7c500968c9cc
SCIP dossier product name RA-DV Dynamic radiator valve
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-DV
UL evaluated Out of scope
UNSPSC CODE 40101801
Valve size DN 10
Valve type Dynamic (pressure independent)
Working pressure [bar] [Max] 10 bar

Zubehör

Ersatzteile

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality