Radiator Valves, RA-DV, Dynamic (pressure independent), DN 15, Straight, F
013G7714
Dynamic valve, pressure independent
Dynamic valve, pressure independent
Gross weight | 0.288 Kilogram |
Net weight | 0.275 Kilogram |
Volume | 0.316 Liter |
EAN | 5702420123684 |
Gross weight | 0.288 Kilogram |
Net weight | 0.275 Kilogram |
Volume | 0.316 Liter |
EAN | 5702420123684 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Dynamic valve, pressure independent |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Differential pressure range [bar] [Min] | 0.1 bar |
Dimension standard | F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow [l/h] [Max] | 135 L/h |
Flow at setting 1 [l/h] [Max] | 10 L/h |
Flow at setting 2 [l/h] [Max] | 15 L/h |
Flow at setting 3 [l/h] [Max] | 20 L/h |
Flow at setting 4 [l/h] [Max] | 35 L/h |
Flow at setting 5 [l/h] [Max] | 50 L/h |
Flow at setting 6 [l/h] [Max] | 80 L/h |
Flow at setting 7 [l/h] [Max] | 100 L/h |
Flow at setting N [l/h] [Max] | 135 L/h |
Flow temperature [°C] [Max] | 95 °C |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0d86001d-3a28-4ee4-8d0a-7c500968c9cc |
SCIP dossier product name | RA-DV Dynamic radiator valve |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-DV |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Dynamic (pressure independent) |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Dynamic valve, pressure independent |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Differential pressure range [bar] [Min] | 0.1 bar |
Dimension standard | F |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow [l/h] [Max] | 135 L/h |
Flow at setting 1 [l/h] [Max] | 10 L/h |
Flow at setting 2 [l/h] [Max] | 15 L/h |
Flow at setting 3 [l/h] [Max] | 20 L/h |
Flow at setting 4 [l/h] [Max] | 35 L/h |
Flow at setting 5 [l/h] [Max] | 50 L/h |
Flow at setting 6 [l/h] [Max] | 80 L/h |
Flow at setting 7 [l/h] [Max] | 100 L/h |
Flow at setting N [l/h] [Max] | 135 L/h |
Flow temperature [°C] [Max] | 95 °C |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0d86001d-3a28-4ee4-8d0a-7c500968c9cc |
SCIP dossier product name | RA-DV Dynamic radiator valve |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RA-DV |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | Dynamic (pressure independent) |
Working pressure [bar] [Max] | 10 bar |