Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve, protective cap, 1 plug
013G7270
RA-N valve accessory, universal radiator, normal and large flow, with presetting
RA-N valve accessory, universal radiator, normal and large flow, with presetting
Gross weight | 0.104 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.073 Liter |
EAN | 5702420035314 |
Gross weight | 0.104 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.073 Liter |
EAN | 5702420035314 |
Composition | Valve, protective cap, 1 plug |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contain batteries | No |
Contents of set | Valve, protective cap, 1 plug |
Description | RA-N valve accessory, universal radiator, normal and large flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Baufa Biasi Brötje Brugman Buderus Cetra CICH DéLonghi (Radel) Finimetal Hudevad Korado Myson Northor Rio Termo Teknik Veha. |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 30c6ad43-696f-4cd4-ac5d-47e72ac66415 |
SCIP dossier product name | RA-N & -U Built-in valve w. plug |
Type | Integrated valves |
Usage | For bottom supplied radiators |
Composition | Valve, protective cap, 1 plug |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contain batteries | No |
Contents of set | Valve, protective cap, 1 plug |
Description | RA-N valve accessory, universal radiator, normal and large flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Baufa Biasi Brötje Brugman Buderus Cetra CICH DéLonghi (Radel) Finimetal Hudevad Korado Myson Northor Rio Termo Teknik Veha. |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 30c6ad43-696f-4cd4-ac5d-47e72ac66415 |
SCIP dossier product name | RA-N & -U Built-in valve w. plug |
Type | Integrated valves |
Usage | For bottom supplied radiators |