Sensor set, Box, RTW, Bidir, RLV-D, 15 mm, Angle

013G7105

RTW RADIATOR PACK 15MM

Product details

Gross weight 0.512 Kilogram
Net weight 0.45 Kilogram
Volume 0.564 Liter
EAN 5702425119767

 

Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description RTW RADIATOR PACK 15MM
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-D
SCIP dossier no. b7a52a90-3636-4511-b87f-cf2822078e09
SCIP dossier product name RTW Radiator pack
Sensor design RTW
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RTW + Bidir + RLV
Valve size 15 mm
Valve type Bidir

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality