Swedish manifold assemblies, RA-K-VB/U, 10, Reverse angle
013G6720-U
Valve housing RA-K-VB-U low flow with presetting lock. Industrial packaging
Valve housing RA-K-VB-U low flow with presetting lock. Industrial packaging
Gross weight | 0.175 Kilogram |
Net weight | 0.175 Kilogram |
EAN | 7332751001528 |
Gross weight | 0.175 Kilogram |
Net weight | 0.175 Kilogram |
EAN | 7332751001528 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection to system | M22 x 1,5 |
Description | Valve housing RA-K-VB-U low flow with presetting lock. Industrial packaging |
Design | Reverse angle |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.02 - 0.29 |
Kvs values [m³/h] | 0.59 m³/h |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | Valve RA-K - U angle |
UK RoHS compliance | Out of scope |
Valve size | 10 |
Valve type | RA-K-VB/U |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection to system | M22 x 1,5 |
Description | Valve housing RA-K-VB-U low flow with presetting lock. Industrial packaging |
Design | Reverse angle |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.02 - 0.29 |
Kvs values [m³/h] | 0.59 m³/h |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | Valve RA-K - U angle |
UK RoHS compliance | Out of scope |
Valve size | 10 |
Valve type | RA-K-VB/U |
Working pressure [bar] [Max] | 10 bar |