Swedish manifold assemblies, RA-K-VB angle, 600 mm, Watt; Nordic; Korado
013G6604
Konventionell radiator, for Korado/Watt/Nordic
Konventionell radiator, for Korado/Watt/Nordic
Gross weight | 0.25 Kilogram |
Net weight | 0.25 Kilogram |
EAN | 7331541131346 |
Gross weight | 0.25 Kilogram |
Net weight | 0.25 Kilogram |
EAN | 7331541131346 |
Application | 2-pipe system |
Connection pipe length [mm] | 505 mm |
Connection to system | M22 x 1,5 |
Description | Konventionell radiator, for Korado/Watt/Nordic |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Distance center to center [mm] | 40 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Korado Nordic Watt |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.50 |
Kvs values [m³/h] | 59 m³/h |
Label product | Yes |
Manufacturer's name | Korado |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 600 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | RA-K-VB angle |
Valve type | RA-K-VB |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
Connection pipe length [mm] | 505 mm |
Connection to system | M22 x 1,5 |
Description | Konventionell radiator, for Korado/Watt/Nordic |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Distance center to center [mm] | 40 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Korado Nordic Watt |
In scope of WEEE and contain batteries | No |
Kv measuring range | 0.04 - 0.50 |
Kvs values [m³/h] | 59 m³/h |
Label product | Yes |
Manufacturer's name | Korado |
Product group | Swedish manifold assemblies |
Radiator height [mm] | 600 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | RA-K-VB angle |
Valve type | RA-K-VB |
Working pressure [bar] [Max] | 10 bar |