Swedish manifold assemblies, RA-K-VB angle, 300 mm, Watt; Nordic; Korado
013G6601
This product is not available in this store. Please contact your local Customer Service Center.
Konventionell radiator, for Korado/Watt/Nordic
Konventionell radiator, for Korado/Watt/Nordic
Brutto hmotnost | 0.25 Kilogram |
Čistá hmotnost | 0.25 Kilogram |
EAN | 7331541131377 |
Brutto hmotnost | 0.25 Kilogram |
Čistá hmotnost | 0.25 Kilogram |
EAN | 7331541131377 |
Application | 2-pipe system |
Contain batteries | No |
Description | Konventionell radiator, for Korado/Watt/Nordic |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Délka spojovací trubice [mm] | 205 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Korado Nordic Watt |
Hodnoty Kvs [m³/h] | 59 m³/h |
Kv measuring range | 0.04 - 0.50 |
Label product | Yes |
Manufacturer's name | Korado |
Product group | Swedish manifold assemblies |
Připojení k systému | M22 x 1,5 |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Typ ventilu | RA-K-VB |
Type | RA-K-VB angle |
Vzdálenost mezi středy [mm] | 40 mm |
Výška radiátoru [mm] | 300 mm |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
Contain batteries | No |
Description | Konventionell radiator, for Korado/Watt/Nordic |
Design | Angle |
Differential pressure range [bar] [Max] | 0.6 bar |
Délka spojovací trubice [mm] | 205 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Korado Nordic Watt |
Hodnoty Kvs [m³/h] | 59 m³/h |
Kv measuring range | 0.04 - 0.50 |
Label product | Yes |
Manufacturer's name | Korado |
Product group | Swedish manifold assemblies |
Připojení k systému | M22 x 1,5 |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Typ ventilu | RA-K-VB |
Type | RA-K-VB angle |
Vzdálenost mezi středy [mm] | 40 mm |
Výška radiátoru [mm] | 300 mm |
Working pressure [bar] [Max] | 10 bar |