Sensor set, Blister, RTW-K, RLV-KS, ½", Angle

013G6504

RTW-K + RLV KS 1/2" A (BLISTERPACK)

Product details

Gross weight 0.549 Kilogram
Net weight 0.549 Kilogram
Volume 1.838 Liter
EAN 5702425117893

 

Colour White RAL 9016
Connection type to valve M30x1.5
Contents of set 2-elements
Description RTW-K + RLV KS 1/2" A (BLISTERPACK)
Design Angle
In scope of WEEE and contain batteries No
Packaging type Blister
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KS
SCIP dossier no. 1ac5b250-e5be-4b26-9ef0-fa765dfb593e
SCIP dossier product name RTW-K sensor w. RLV-KS
Sensor design RTW-K
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RTW-K + RLV-KS
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality