RTX (limiter), Return temperature limiter, Sensor type: Built-in sensor, White RAL 9016
013G6090
For use when design radiators are the secondary heating source
For use when design radiators are the secondary heating source
Gross weight | 0.142 Kilogram |
Net weight | 0.142 Kilogram |
Volume | 0.278 Liter |
EAN | 5702420066059 |
Gross weight | 0.142 Kilogram |
Net weight | 0.142 Kilogram |
Volume | 0.278 Liter |
EAN | 5702420066059 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RTX |
Description | For use when design radiators are the secondary heating source |
Design | Return temperature limiter |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6b7da87b-012e-405d-9330-348140c084f6 |
SCIP dossier product name | RTX Sensor 2 |
Sensor setting temperature [°C] [Max] | 50 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Shut-off function | Yes |
Type | RTX (limiter) |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RTX |
Description | For use when design radiators are the secondary heating source |
Design | Return temperature limiter |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6b7da87b-012e-405d-9330-348140c084f6 |
SCIP dossier product name | RTX Sensor 2 |
Sensor setting temperature [°C] [Max] | 50 °C |
Sensor setting temperature [°C] [Min] | 10 °C |
Sensor type | Built-in sensor |
Shut-off function | Yes |
Type | RTX (limiter) |
UK RoHS compliance | Out of scope |