TRV set, Contents of set: 3-elements, RAS-C2, Bidir, RLV-D, 15 mm, Angle
013G6005
Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve and matching lockshield valve
Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve and matching lockshield valve
Gross weight | 0.507 Kilogram |
Net weight | 0.468 Kilogram |
Volume | 0.574 Liter |
EAN | 5013567411313 |
Gross weight | 0.507 Kilogram |
Net weight | 0.468 Kilogram |
Volume | 0.574 Liter |
EAN | 5013567411313 |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
Description | Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve and matching lockshield valve |
Design | Angle |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAS-C2 + Bidir + RLV |
UNSPSC CODE | 40101801 |
Valve size | 15 mm |
Valve type | Bidir |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
Description | Includes RAS-C2 sensor, RA-FS 15 mm bi-directional angle valve and matching lockshield valve |
Design | Angle |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-D |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Standard |
Type | RAS-C2 + Bidir + RLV |
UNSPSC CODE | 40101801 |
Valve size | 15 mm |
Valve type | Bidir |