Sensor set, Contents of set: 3-elements, RAS-C, RA-FN, RLV-S, DN 15, Straight

013G5254

PANDA-RA + RA-FN + RLV-S

Product details

Gross weight 0.648 Kilogram
Net weight 0.648 Kilogram
Volume 1.152 Liter
EAN 5702425099007

 

China RoHS compliance Out of scope
Colour Black RAL 9005 / White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description PANDA-RA + RA-FN + RLV-S
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 2e6d963c-6a51-442a-9903-95c2d74953fd
SCIP dossier product name RAS-C RA-FN & RLV-S Set 1
Sensor design RAS-C
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C + RA-FN + RLV-S
UK RoHS compliance Out of scope
UNSPSC CODE 40101801
Valve size DN 15
Valve type RA-FN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality