Sensor set, Contents of set: 2-elements, RAX-K, M30x1.5, RLV-KB, ½", Angle

013G5187

RAX-K Compact Set, Angle

Product details

Gross weight 0.696 Kilogram
Net weight 0.696 Kilogram
Volume 1.607 Liter
EAN 5702425089329

 

Colour Chrome
Connection type to valve M30x1.5
Contents of set 2-elements
Description RAX-K Compact Set, Angle
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
SCIP dossier no. d2342f93-3d95-4e40-b77f-c5ec63e1a3c5
SCIP dossier product name RAX-K & RLV-KB Compact set
Sensor design RAX-K
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RAX-K + RLV-KB
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality