Sensor set, Contents of set: 2-elements, RAX-K, M30x1.5, RLV-KB, ½", Straight
013G5186
RAX-K Compact Set, Straight
RAX-K Compact Set, Straight
Gross weight | 0.692 Kilogram |
Net weight | 0.632 Kilogram |
Volume | 1.607 Liter |
EAN | 5702425089312 |
Gross weight | 0.692 Kilogram |
Net weight | 0.632 Kilogram |
Volume | 1.607 Liter |
EAN | 5702425089312 |
Colour | Chrome |
Connection type to valve | M30x1.5 |
Contents of set | 2-elements |
Description | RAX-K Compact Set, Straight |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
SCIP dossier no. | d2342f93-3d95-4e40-b77f-c5ec63e1a3c5 |
SCIP dossier product name | RAX-K & RLV-KB Compact set |
Sensor design | RAX-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | RAX-K + RLV-KB |
Valve size | ½" |
Valve type | no valve |
Colour | Chrome |
Connection type to valve | M30x1.5 |
Contents of set | 2-elements |
Description | RAX-K Compact Set, Straight |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
SCIP dossier no. | d2342f93-3d95-4e40-b77f-c5ec63e1a3c5 |
SCIP dossier product name | RAX-K & RLV-KB Compact set |
Sensor design | RAX-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | RAX-K + RLV-KB |
Valve size | ½" |
Valve type | no valve |