Sensor set, Contents of set: 2-elements, RAE, RA, RLV-KB, ½", Straight
013G5141
RAE + RLV-KB 1/2" S, nickel plated
RAE + RLV-KB 1/2" S, nickel plated
Gross weight | 0.546 Kilogram |
Net weight | 0.483 Kilogram |
Volume | 0.747 Liter |
EAN | 5702420115726 |
Gross weight | 0.546 Kilogram |
Net weight | 0.483 Kilogram |
Volume | 0.747 Liter |
EAN | 5702420115726 |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | RAE + RLV-KB 1/2" S, nickel plated |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | RAE + RLV-KB |
Valve size | ½" |
Valve type | no valve |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | RAE + RLV-KB 1/2" S, nickel plated |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-KB |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | RAE + RLV-KB |
Valve size | ½" |
Valve type | no valve |