Sensor set, Contents of set: 2-elements, RAE, RA, RLV-KB, ¾", Angle

013G5096

RAE 013G5054 sensor + valve

Product details

Gross weight 0.503 Kilogram
Net weight 0.482 Kilogram
Volume 1.539 Liter
EAN 5702420090535

 

Colour White RAL 9016
Connection type to valve RA
Contents of set 2-elements
Description RAE 013G5054 sensor + valve
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
Sensor design RAE
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RAE + RLV-KB
Valve size ¾"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality