Sensor set, Contents of set: 3-elements, RAE, RA-FN, RLV, DN 15, Angle
013G5083
Includes RAE sensor, RA-FN angle valve and RLV-S angle lockshield valve.
Includes RAE sensor, RA-FN angle valve and RLV-S angle lockshield valve.
Gross weight | 0.61 Kilogram |
Net weight | 0.606 Kilogram |
Volume | 0.706 Liter |
EAN | 5702420069609 |
Gross weight | 0.61 Kilogram |
Net weight | 0.606 Kilogram |
Volume | 0.706 Liter |
EAN | 5702420069609 |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Includes RAE sensor, RA-FN angle valve and RLV-S angle lockshield valve. |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | RAE + RA-FN + RLV |
Valve size | DN 15 |
Valve type | RA-FN |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Includes RAE sensor, RA-FN angle valve and RLV-S angle lockshield valve. |
Design | Angle |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV |
Sensor design | RAE |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | RAE + RA-FN + RLV |
Valve size | DN 15 |
Valve type | RA-FN |