VHX sets (X-tra Collection), VHX-MONO, RTX, Straight, single connection, White RAL 9016

013G4384

VHX/RTX straight monopoint 2-pipe RAL 9016, set includes RTX sensor

Product details

Gross weight 1.543 Kilogram
Net weight 1.543 Kilogram
Volume 2.83 Liter
EAN 5702420073507

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection size in G 1/2
Connection size out G 1/2 A
Contents of set Valve, sensor
Description VHX/RTX straight monopoint 2-pipe RAL 9016, set includes RTX sensor
Design Straight, single connection
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.41 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.12 m³/h
Kvs values [m³/h] [Max] 0.45 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type Integrated
SCIP dossier no. 5bcbecb4-dcff-4bc0-9016-aad4fbf6d799
SCIP dossier product name VHX/RTX monopoint pipe
Sensor design RTX
Sensor type Return temperature limiter
Type VHX sets (X-tra Collection)
UK RoHS compliance Out of scope
Valve type VHX-MONO
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality