VHX sets (X-tra Collection), VHX-MONO, RAX, Angle, single connection, White RAL 9016
013G4287
VHX/RAX angle monopoint 2-pipe RAL 9016, set includes RAX sensor
VHX/RAX angle monopoint 2-pipe RAL 9016, set includes RAX sensor
Gross weight | 1.957 Kilogram |
Net weight | 1.957 Kilogram |
Volume | 2.931 Liter |
EAN | 5702420073453 |
Gross weight | 1.957 Kilogram |
Net weight | 1.957 Kilogram |
Volume | 2.931 Liter |
EAN | 5702420073453 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RAX angle monopoint 2-pipe RAL 9016, set includes RAX sensor |
Design | Angle, single connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.4 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.45 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 3b56f0e6-ee55-4ed9-a7d0-f456672e438e |
SCIP dossier product name | VHX/RAX monopoint pipe |
Sensor design | RAX |
Sensor type | Thermostatic sensor |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-MONO |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RAX angle monopoint 2-pipe RAL 9016, set includes RAX sensor |
Design | Angle, single connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.4 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.45 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 3b56f0e6-ee55-4ed9-a7d0-f456672e438e |
SCIP dossier product name | VHX/RAX monopoint pipe |
Sensor design | RAX |
Sensor type | Thermostatic sensor |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-MONO |
Working pressure [bar] [Max] | 10 bar |