VHX sets (X-tra Collection), VHX-DUO, RAX, Straight, dual 50 mm connection, Chrome
013G4276
VHX/RAX straight 2-pipe chrome plated, set includes RAX sensor
VHX/RAX straight 2-pipe chrome plated, set includes RAX sensor
Gross weight | 1.537 Kilogram |
Net weight | 1.537 Kilogram |
Volume | 2.7 Liter |
EAN | 5702420072777 |
Gross weight | 1.537 Kilogram |
Net weight | 1.537 Kilogram |
Volume | 2.7 Liter |
EAN | 5702420072777 |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RAX straight 2-pipe chrome plated, set includes RAX sensor |
Design | Straight, dual 50 mm connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.49 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.56 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 225627d5-f9d1-4b4d-ae72-4a07ee57569d |
SCIP dossier product name | VHX/RAX pipe |
Sensor design | RAX |
Sensor type | Thermostatic sensor |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-DUO |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection size in | G 1/2 |
Connection size out | G 1/2 A |
Contents of set | Valve, sensor |
Description | VHX/RAX straight 2-pipe chrome plated, set includes RAX sensor |
Design | Straight, dual 50 mm connection |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.49 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.12 m³/h |
Kvs values [m³/h] [Max] | 0.56 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | Integrated |
SCIP dossier no. | 225627d5-f9d1-4b4d-ae72-4a07ee57569d |
SCIP dossier product name | VHX/RAX pipe |
Sensor design | RAX |
Sensor type | Thermostatic sensor |
Type | VHX sets (X-tra Collection) |
UK RoHS compliance | Out of scope |
Valve type | VHX-DUO |
Working pressure [bar] [Max] | 10 bar |