Compression fittings for Alupex tubings, G 3/4", 20x2, Nickel plated
013G4190
Alupex fittings for pipe 20 x 2 mm
Alupex fittings for pipe 20 x 2 mm
Gross weight | 0.075 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.077 Liter |
EAN | 5702420033082 |
Gross weight | 0.075 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.077 Liter |
EAN | 5702420033082 |
Connections | G 3/4" |
Description | Alupex fittings for pipe 20 x 2 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | Alupex |
For valves |
Couplings Manifold CFD RA 15/6T RA 15/6TB RA-C 15 RLV-K RLV-KS RLV-KDV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
SCIP dossier product name | Fittings for plastic pipe, 3/4" |
Test pressure [bar] | 10 bar |
Thread | Internal |
Tube dimension [mm] | 20x2 |
Type | Compression fittings for Alupex tubings |
Usage | for AluPex |
Working pressure [bar] [Max] | 6 bar |
Connections | G 3/4" |
Description | Alupex fittings for pipe 20 x 2 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | Alupex |
For valves |
Couplings Manifold CFD RA 15/6T RA 15/6TB RA-C 15 RLV-K RLV-KS RLV-KDV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
SCIP dossier product name | Fittings for plastic pipe, 3/4" |
Test pressure [bar] | 10 bar |
Thread | Internal |
Tube dimension [mm] | 20x2 |
Type | Compression fittings for Alupex tubings |
Usage | for AluPex |
Working pressure [bar] [Max] | 6 bar |