Accessories for Design Products, O-ring, For VHX-MONO angle. For VHX-DUO angle (two sets are needed)
013G4179
O-ring for VHX angle and VHX stay bolt (2 pcs 22.3x2.4; 1 pcs 18.0x3.0)
O-ring for VHX angle and VHX stay bolt (2 pcs 22.3x2.4; 1 pcs 18.0x3.0)
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.014 Liter |
EAN | 5702420074887 |
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.014 Liter |
EAN | 5702420074887 |
Colour | Black |
Contain batteries | No |
Description | O-ring for VHX angle and VHX stay bolt (2 pcs 22.3x2.4; 1 pcs 18.0x3.0) |
Design | Universal |
For valves |
VHX-MONO Angle VHX-DUO Angle |
Product group | Products for design radiators |
Type | Accessories for Design Products |
Type of accessories | O-ring |
Usage | For VHX-MONO angle. For VHX-DUO angle (two sets are needed) |
Colour | Black |
Contain batteries | No |
Description | O-ring for VHX angle and VHX stay bolt (2 pcs 22.3x2.4; 1 pcs 18.0x3.0) |
Design | Universal |
For valves |
VHX-MONO Angle VHX-DUO Angle |
Product group | Products for design radiators |
Type | Accessories for Design Products |
Type of accessories | O-ring |
Usage | For VHX-MONO angle. For VHX-DUO angle (two sets are needed) |