Compression fittings for Alupex tubings, G 1/2" A, 14x2, Nickel plated
013G4174
Alupex fittings for pipe 14 x 2 mm
Alupex fittings for pipe 14 x 2 mm
Gross weight | 0.036 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.082 Liter |
EAN | 5702420033006 |
Gross weight | 0.036 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.082 Liter |
EAN | 5702420033006 |
Connections | G 1/2" A |
Description | Alupex fittings for pipe 14 x 2 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | Alupex |
For valves |
RA 15/6T RA 15/6TB RA-FN 15 RA-N 15 RA-U/UN 15 RLV 15 RLV-S 15 RA-DV 15 |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
Test pressure [bar] | 10 bar |
Thread | External |
Tube dimension [mm] | 14x2 |
Type | Compression fittings for Alupex tubings |
Usage | for AluPex |
Working pressure [bar] [Max] | 6 bar |
Connections | G 1/2" A |
Description | Alupex fittings for pipe 14 x 2 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | Alupex |
For valves |
RA 15/6T RA 15/6TB RA-FN 15 RA-N 15 RA-U/UN 15 RLV 15 RLV-S 15 RA-DV 15 |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
Test pressure [bar] | 10 bar |
Thread | External |
Tube dimension [mm] | 14x2 |
Type | Compression fittings for Alupex tubings |
Usage | for AluPex |
Working pressure [bar] [Max] | 6 bar |