Compression fittings for PEX plastic tubings, G 1/2" A, 12x1.1, Nickel plated
013G4143
PEX fittings for pipe 12 x 1,1 mm
PEX fittings for pipe 12 x 1,1 mm
Gross weight | 0.044 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.074 Liter |
EAN | 5702420034416 |
Gross weight | 0.044 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.074 Liter |
EAN | 5702420034416 |
Connections | G 1/2" A |
Description | PEX fittings for pipe 12 x 1,1 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | PEX plastic |
For valves |
RA 15/6T RA 15/6TB RA-FN 15 RA-N 15 RA-U/UN 15 RLV 15 RLV-S 15 RA-DV 15 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 10 bar |
Thread | External |
Tube dimension [mm] | 12x1.1 |
Type | Compression fittings for PEX plastic tubings |
Usage | for Pex tubes |
Working pressure [bar] [Max] | 6 bar |
Connections | G 1/2" A |
Description | PEX fittings for pipe 12 x 1,1 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | PEX plastic |
For valves |
RA 15/6T RA 15/6TB RA-FN 15 RA-N 15 RA-U/UN 15 RLV 15 RLV-S 15 RA-DV 15 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 10 bar |
Thread | External |
Tube dimension [mm] | 12x1.1 |
Type | Compression fittings for PEX plastic tubings |
Usage | for Pex tubes |
Working pressure [bar] [Max] | 6 bar |