Compression fittings for steel and copper tubings, G 3/4", 18, Nickel plated
013G4128
Compression fittings G¾ x 18
Compression fittings G¾ x 18
Gross weight | 0.064 Kilogram |
Net weight | 0.061 Kilogram |
Volume | 0.083 Liter |
EAN | 5702420033280 |
Gross weight | 0.064 Kilogram |
Net weight | 0.061 Kilogram |
Volume | 0.083 Liter |
EAN | 5702420033280 |
Connections | G 3/4" |
Description | Compression fittings G¾ x 18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
Couplings Manifold CFD RA 15/6T RA 15/6TB RA-C 15 RLV-K RLV-KS RLV-KDV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Thread | Internal |
Tube dimension [mm] | 18 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |
Connections | G 3/4" |
Description | Compression fittings G¾ x 18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
Couplings Manifold CFD RA 15/6T RA 15/6TB RA-C 15 RLV-K RLV-KS RLV-KDV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Thread | Internal |
Tube dimension [mm] | 18 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |