Sensor set, RA 2000, RAV, Valve insert
013G4019
Service set with RA 2000 sensor and valve insert for older Danfoss RAV valves. Kv-value 0.14 - 0,74 (Xp=2).
Service set with RA 2000 sensor and valve insert for older Danfoss RAV valves. Kv-value 0.14 - 0,74 (Xp=2).
Gross weight | 0.282 Kilogram |
Net weight | 0.274 Kilogram |
Volume | 0.618 Liter |
EAN | 5702420054254 |
Gross weight | 0.282 Kilogram |
Net weight | 0.274 Kilogram |
Volume | 0.618 Liter |
EAN | 5702420054254 |
Colour | White RAL 9016 |
Connection type to valve | RAV |
Contents of set | 2-elements |
Description | Service set with RA 2000 sensor and valve insert for older Danfoss RAV valves. Kv-value 0.14 - 0,74 (Xp=2). |
Design | Valve insert |
In scope of WEEE and contain batteries | No |
Insert type | Insert |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | 7302eab5-8b2d-432e-a70a-03ae237bd692 |
SCIP dossier product name | N-Insert for RAV/RAVL valve |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Gas + valve insert |
Valve size | All DN |
Valve type | RAV |
Colour | White RAL 9016 |
Connection type to valve | RAV |
Contents of set | 2-elements |
Description | Service set with RA 2000 sensor and valve insert for older Danfoss RAV valves. Kv-value 0.14 - 0,74 (Xp=2). |
Design | Valve insert |
In scope of WEEE and contain batteries | No |
Insert type | Insert |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | 7302eab5-8b2d-432e-a70a-03ae237bd692 |
SCIP dossier product name | N-Insert for RAV/RAVL valve |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Tailpiece type | Without tailpiece |
Type | Gas + valve insert |
Valve size | All DN |
Valve type | RAV |